IESNA:LM-63-2002
[TEST]P1846292
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2602-702-1)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S290D1440U830-4F0-1E-UDD-FLBHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, BATWING FLUSH LENS, FLUSH HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4346
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 54.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
322.5 320.5 318.8 316.1 313.7 311 305.8 299.1 294 288.7
279.8 270 263 255.3 243.7 231 222.3 213.6 200.1 185.5
175.7 166 150.6 135.5 125.4 115.3 100.2 84.7 74.7 64.6
49.9 36.1 27.7 19.3 9.2 2.7 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
322.5 322.3 321.2 318.8 316.7 314.2 309.7 303.9 299.4 294.5
286.5 277.4 270.8 263.7 252.5 240.2 231.6 222.9 209.4 194.6
184.7 174.7 158.8 143 132.3 121.5 105.3 89 78.2 67.7
52.1 37.6 28.6 20.1 9.6 3 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
322.5 324.1 323.6 321.5 319.7 317.3 313.6 308.7 304.8 300.4
293.2 284.8 278.6 272.1 261.2 249.4 240.9 232.2 218.7 203.7
193.6 183.3 167 150.5 139.2 127.6 110.3 93.3 81.7 70.8
54.4 39.1 29.5 20.9 10 3.3 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
322.5 323.7 323.4 322 321.1 319.7 317.6 314.5 312.1 309
303.9 297.6 292.8 287.4 278.1 267.3 259.3 250.5 235.9 218.8
206.9 195.1 176.6 158.2 145.8 133.4 114.8 96.5 84.3 72.8
55.8 39.9 30.1 21.3 10.1 3.4 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
322.5 322.5 322.3 321.9 322.1 321.8 321.7 320.7 319.9 318.7
316.1 312.1 309 305 297.7 288.1 280.8 271.8 255.6 235.9
221.6 207.9 186.6 166.1 152.3 139 119.1 99.3 86.5 74.4
56.9 40.4 30.4 21.7 10.1 3.4 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
322.5 321.9 322.1 322.7 323.8 324.8 326.7 328 328.7 329.2
329.1 327.7 326.1 323.1 316.3 305 295.7 284.9 266 243.7
227.9 212.8 189.9 168.1 153.7 140 119.5 99.3 86.4 74.2
56.5 40.1 30.2 21.5 10.1 3.4 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
322.5 322.1 322.8 324.4 326.5 328.6 332.5 336.4 338.6 340.5
343.1 344.3 344.2 341.8 334 317.8 304.1 289.9 266.9 242.2
225.7 209.8 186.4 164.2 150 136.3 116.2 96.4 83.7 72
54.7 38.8 29.2 20.7 10.1 3.4 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
322.5 322.3 323.7 326.3 329 332.1 337.7 343.8 347.3 350.6
355.4 358.7 359.7 357.4 348.1 327.5 310.2 293.2 266.9 240.3
223.2 206.8 183.1 160.8 146.7 133 113.2 93.9 81.6 70.1
53.1 37.7 28.4 20.1 10 3.3 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
322.5 322.8 325 328.3 331.2 334.8 341.5 348.3 352.6 356.7
362.4 366.3 367.3 364.2 351.2 327.4 309.7 291.6 264.1 237.1
220 203.9 180.4 158.6 144.7 131.1 111.6 92.9 80.6 69.2
52.6 37.1 28.1 19.9 9.8 3.2 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
322.5 323.2 326.3 330.4 333.4 337.5 345.2 352.7 357.8 362.8
369.5 374 375 370.9 354.4 327.2 309.1 290 261.3 234
216.8 201.1 177.8 156.4 142.6 129.2 109.9 91.8 79.7 68.3
52 36.4 27.7 19.6 9.6 3 0 322.8 469.8 631.6
814.3 1262.4 2256.9 2822.1 2842.7 2748.4 2503.7 2216.3 2046.8 1908.3
1746.5 1654.8 1612 1585.5 1560.5 1538 1514.4 1480.5 1416.8 1336.8
1274.9 1217.4 1131.2 1036.5 982 928.9 862.2 809.9 777.5 749.5
711.1 678.7 652.2
322.5 322.8 325 328.3 331.2 334.8 341.5 348.3 352.6 356.7
362.4 366.3 367.3 364.2 351.2 327.4 309.7 291.6 264.1 237.1
220 203.9 180.4 158.6 144.7 131.1 111.6 92.9 80.6 69.2
52.6 37.1 28.1 19.9 9.8 3.2 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
322.5 322.3 323.7 326.3 329 332.1 337.7 343.8 347.3 350.6
355.4 358.7 359.7 357.4 348.1 327.5 310.2 293.2 266.9 240.3
223.2 206.8 183.1 160.8 146.7 133 113.2 93.9 81.6 70.1
53.1 37.7 28.4 20.1 10 3.3 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
322.5 322.1 322.8 324.4 326.5 328.6 332.5 336.4 338.6 340.5
343.1 344.3 344.2 341.8 334 317.8 304.1 289.9 266.9 242.2
225.7 209.8 186.4 164.2 150 136.3 116.2 96.4 83.7 72
54.7 38.8 29.2 20.7 10.1 3.4 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
322.5 321.9 322.1 322.7 323.8 324.8 326.7 328 328.7 329.2
329.1 327.7 326.1 323.1 316.3 305 295.7 284.9 266 243.7
227.9 212.8 189.9 168.1 153.7 140 119.5 99.3 86.4 74.2
56.5 40.1 30.2 21.5 10.1 3.4 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
322.5 322.5 322.3 321.9 322.1 321.8 321.7 320.7 319.9 318.7
316.1 312.1 309 305 297.7 288.1 280.8 271.8 255.6 235.9
221.6 207.9 186.6 166.1 152.3 139 119.1 99.3 86.5 74.4
56.9 40.4 30.4 21.7 10.1 3.4 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
322.5 323.7 323.4 322 321.1 319.7 317.6 314.5 312.1 309
303.9 297.6 292.8 287.4 278.1 267.3 259.3 250.5 235.9 218.8
206.9 195.1 176.6 158.2 145.8 133.4 114.8 96.5 84.3 72.8
55.8 39.9 30.1 21.3 10.1 3.4 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
322.5 324.1 323.6 321.5 319.7 317.3 313.6 308.7 304.8 300.4
293.2 284.8 278.6 272.1 261.2 249.4 240.9 232.2 218.7 203.7
193.6 183.3 167 150.5 139.2 127.6 110.3 93.3 81.7 70.8
54.4 39.1 29.5 20.9 10 3.3 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
322.5 322.3 321.2 318.8 316.7 314.2 309.7 303.9 299.4 294.5
286.5 277.4 270.8 263.7 252.5 240.2 231.6 222.9 209.4 194.6
184.7 174.7 158.8 143 132.3 121.5 105.3 89 78.2 67.7
52.1 37.6 28.6 20.1 9.6 3 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
322.5 320.5 318.8 316.1 313.7 311 305.8 299.1 294 288.7
279.8 270 263 255.3 243.7 231 222.3 213.6 200.1 185.5
175.7 166 150.6 135.5 125.4 115.3 100.2 84.7 74.7 64.6
49.9 36.1 27.7 19.3 9.2 2.7 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
322.5 322.3 321.2 318.8 316.7 314.2 309.7 303.9 299.4 294.5
286.5 277.4 270.8 263.7 252.5 240.2 231.6 222.9 209.4 194.6
184.7 174.7 158.8 143 132.3 121.5 105.3 89 78.2 67.7
52.1 37.6 28.6 20.1 9.6 3 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
322.5 324.1 323.6 321.5 319.7 317.3 313.6 308.7 304.8 300.4
293.2 284.8 278.6 272.1 261.2 249.4 240.9 232.2 218.7 203.7
193.6 183.3 167 150.5 139.2 127.6 110.3 93.3 81.7 70.8
54.4 39.1 29.5 20.9 10 3.3 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
322.5 323.7 323.4 322 321.1 319.7 317.6 314.5 312.1 309
303.9 297.6 292.8 287.4 278.1 267.3 259.3 250.5 235.9 218.8
206.9 195.1 176.6 158.2 145.8 133.4 114.8 96.5 84.3 72.8
55.8 39.9 30.1 21.3 10.1 3.4 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
322.5 322.5 322.3 321.9 322.1 321.8 321.7 320.7 319.9 318.7
316.1 312.1 309 305 297.7 288.1 280.8 271.8 255.6 235.9
221.6 207.9 186.6 166.1 152.3 139 119.1 99.3 86.5 74.4
56.9 40.4 30.4 21.7 10.1 3.4 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
322.5 321.9 322.1 322.7 323.8 324.8 326.7 328 328.7 329.2
329.1 327.7 326.1 323.1 316.3 305 295.7 284.9 266 243.7
227.9 212.8 189.9 168.1 153.7 140 119.5 99.3 86.4 74.2
56.5 40.1 30.2 21.5 10.1 3.4 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
322.5 322.1 322.8 324.4 326.5 328.6 332.5 336.4 338.6 340.5
343.1 344.3 344.2 341.8 334 317.8 304.1 289.9 266.9 242.2
225.7 209.8 186.4 164.2 150 136.3 116.2 96.4 83.7 72
54.7 38.8 29.2 20.7 10.1 3.4 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
322.5 322.3 323.7 326.3 329 332.1 337.7 343.8 347.3 350.6
355.4 358.7 359.7 357.4 348.1 327.5 310.2 293.2 266.9 240.3
223.2 206.8 183.1 160.8 146.7 133 113.2 93.9 81.6 70.1
53.1 37.7 28.4 20.1 10 3.3 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
322.5 322.8 325 328.3 331.2 334.8 341.5 348.3 352.6 356.7
362.4 366.3 367.3 364.2 351.2 327.4 309.7 291.6 264.1 237.1
220 203.9 180.4 158.6 144.7 131.1 111.6 92.9 80.6 69.2
52.6 37.1 28.1 19.9 9.8 3.2 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
322.5 323.2 326.3 330.4 333.4 337.5 345.2 352.7 357.8 362.8
369.5 374 375 370.9 354.4 327.2 309.1 290 261.3 234
216.8 201.1 177.8 156.4 142.6 129.2 109.9 91.8 79.7 68.3
52 36.4 27.7 19.6 9.6 3 0 1.5 1.8 0
0 1.5 1.8 2.6 5.5 12.9 24 33.5 35 39.4
47.9 54.5 59 67.8 79.2 88.4 95.8 107.6 123.4 136.7
145.5 152.9 165.8 194.2 219.2 247.2 283.7 319.8 346.4 367
410.8 553.4 652.2
322.5 322.8 325 328.3 331.2 334.8 341.5 348.3 352.6 356.7
362.4 366.3 367.3 364.2 351.2 327.4 309.7 291.6 264.1 237.1
220 203.9 180.4 158.6 144.7 131.1 111.6 92.9 80.6 69.2
52.6 37.1 28.1 19.9 9.8 3.2 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
322.5 322.3 323.7 326.3 329 332.1 337.7 343.8 347.3 350.6
355.4 358.7 359.7 357.4 348.1 327.5 310.2 293.2 266.9 240.3
223.2 206.8 183.1 160.8 146.7 133 113.2 93.9 81.6 70.1
53.1 37.7 28.4 20.1 10 3.3 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
322.5 322.1 322.8 324.4 326.5 328.6 332.5 336.4 338.6 340.5
343.1 344.3 344.2 341.8 334 317.8 304.1 289.9 266.9 242.2
225.7 209.8 186.4 164.2 150 136.3 116.2 96.4 83.7 72
54.7 38.8 29.2 20.7 10.1 3.4 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
322.5 321.9 322.1 322.7 323.8 324.8 326.7 328 328.7 329.2
329.1 327.7 326.1 323.1 316.3 305 295.7 284.9 266 243.7
227.9 212.8 189.9 168.1 153.7 140 119.5 99.3 86.4 74.2
56.5 40.1 30.2 21.5 10.1 3.4 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
322.5 322.5 322.3 321.9 322.1 321.8 321.7 320.7 319.9 318.7
316.1 312.1 309 305 297.7 288.1 280.8 271.8 255.6 235.9
221.6 207.9 186.6 166.1 152.3 139 119.1 99.3 86.5 74.4
56.9 40.4 30.4 21.7 10.1 3.4 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
322.5 323.7 323.4 322 321.1 319.7 317.6 314.5 312.1 309
303.9 297.6 292.8 287.4 278.1 267.3 259.3 250.5 235.9 218.8
206.9 195.1 176.6 158.2 145.8 133.4 114.8 96.5 84.3 72.8
55.8 39.9 30.1 21.3 10.1 3.4 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
322.5 324.1 323.6 321.5 319.7 317.3 313.6 308.7 304.8 300.4
293.2 284.8 278.6 272.1 261.2 249.4 240.9 232.2 218.7 203.7
193.6 183.3 167 150.5 139.2 127.6 110.3 93.3 81.7 70.8
54.4 39.1 29.5 20.9 10 3.3 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
322.5 322.3 321.2 318.8 316.7 314.2 309.7 303.9 299.4 294.5
286.5 277.4 270.8 263.7 252.5 240.2 231.6 222.9 209.4 194.6
184.7 174.7 158.8 143 132.3 121.5 105.3 89 78.2 67.7
52.1 37.6 28.6 20.1 9.6 3 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
322.5 320.5 318.8 316.1 313.7 311 305.8 299.1 294 288.7
279.8 270 263 255.3 243.7 231 222.3 213.6 200.1 185.5
175.7 166 150.6 135.5 125.4 115.3 100.2 84.7 74.7 64.6
49.9 36.1 27.7 19.3 9.2 2.7 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
